??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
1-15/16 Inch
Part No.
070361
Description
P4B-S2-115R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
2-27/32 Inch
B
8 Inch
C
3-3/16 Inch
Dmin
6-1/16 Inch
Dmax
6-7/16 Inch
E
1-19/32 Inch
Bolt Diameter
1/2 Inch
G
13/16 Inch
H
1-5/16 Inch
J
4-9/16 Inch
L
3-7/16 Inch
M
2-1/4 Inch
R
27/32 Inch
S
2 Inch
Total Expansion
1/4 Inch
Y
0.020 Inch
Z
2-19/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.